A 5Z 7MS21212

12mm Bore, 50.8mm Overall Length, Polyurethane, "K" Type Flexible Coupling
Qty Range Price/Unit Ships Within
1 - 4 $25.29 4 wks
5 - 9 $23.08 4 wks
10 - 24 $21.86 4 wks
25 - 49 $20.44 4 wks
50+ Request for Quote
$25.29

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 15 Degree
Bore Size (d) 12
Major Diameter 25.4
Material (Body) Polyurethane
Material (Hubs) Steel, Zinc Plated
Max Speed (rpm) 3600 rpm
Max.torque (N.m) 1.36 N.m
Overall Length 50.8
Parallel Offset 3 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team