A 5Z 7MS10808
8mm Bore, 28.6mm Overall Length, Polyurethane, "K" Type Flexible Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $22.15 | 11 wks |
5 - 9 | $20.11 | 11 wks |
10 - 24 | $18.99 | 11 wks |
25 - 49 | $17.71 | 11 wks |
50+ | Request for Quote |
$22.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 10 Degree |
---|---|
Bore Size (d) | 8 |
Major Diameter | 17.5 |
Material (Body) | Polyurethane |
Material (Hubs) | Steel, Zinc Plated |
Max Speed (rpm) | 3600 rpm |
Max.torque (N.m) | 0.34 N.m |
Overall Length | 28.6 |
Parallel Offset | 2.38 mm |