A 5Z 7MS10606

6mm Bore, 28.6mm Overall Length, Polyurethane, "K" Type Flexible Coupling
Qty Range Price/Unit Ships Within
1 - 4 $22.15 4 wks
5 - 9 $20.11 4 wks
10 - 24 $18.99 4 wks
25 - 49 $17.71 4 wks
50+ Request for Quote
$22.15

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 10 Degree
Bore Size (d) 6
Major Diameter 17.5
Material (Body) Polyurethane
Material (Hubs) Steel, Zinc Plated
Max Speed (rpm) 3600 rpm
Max.torque (N.m) 0.34 N.m
Overall Length 28.6
Parallel Offset 2.38 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team