A 5Z 7-41616
0.5" Bore,2.140625" Overall Length Polyurethane "K" Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.16 | 11 wks |
10 - 24 | $23.15 | 11 wks |
25 - 49 | $21.7 | 11 wks |
50 - 99 | $20.6 | 11 wks |
100+ | Request for Quote |
$26.16
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 15 Degree |
---|---|
Bore Size | 0.5 Inch |
Major Diameter | 2.141 |
Material (Body) | Polyurethane |
Material (Hubs) | Steel, Zinc Plated |
Max Speed (rpm) | 3600 rpm |
Max. Torque (in-lb) | 40 in-lb |
Overall Length | 2.5 inch |
Parallel Offset | 0.125 Inch |