A 5Z 7-31616

0.5" Bore,2.0625" Overall Length Polyurethane "K" Coupling
Qty Range Price/Unit Ships Within
1 - 9 $23.62 4 wks
10 - 24 $20.84 4 wks
25 - 49 $19.51 4 wks
50 - 99 $18.51 4 wks
100+ Request for Quote
$23.62

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 15 Degree
Bore Size 0.5 Inch
Major Diameter 2.063
Material (Body) Polyurethane
Material (Hubs) Steel, Zinc Plated
Max Speed (rpm) 3600 rpm
Max. Torque (in-lb) 28 in-lb
Overall Length 2.25 inch
Parallel Offset 0.188 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team