A 5Z 7-31414
0.438" Bore,2.0625" Overall Length Polyurethane "K" Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.62 | 11 wks |
10 - 24 | $20.84 | 11 wks |
25 - 49 | $19.51 | 11 wks |
50 - 99 | $18.51 | 11 wks |
100+ | Request for Quote |
$23.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 15 Degree |
---|---|
Bore Size | 0.438 Inch |
Major Diameter | 2.063 |
Material (Body) | Polyurethane |
Material (Hubs) | Steel, Zinc Plated |
Max Speed (rpm) | 3600 rpm |
Max. Torque (in-lb) | 28 in-lb |
Overall Length | 2.25 inch |
Parallel Offset | 0.188 Inch |