A 5Z 7-21414

0.438" Bore,1.8125" Overall Length Polyurethane "K" Coupling
Qty Range Price/Unit Ships Within
1 - 9 $21.37 4 wks
10 - 24 $18.37 4 wks
25 - 49 $16.98 4 wks
50 - 99 $15.96 4 wks
100+ Request for Quote
$21.37

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 15 Degree
Bore Size 0.438 Inch
Major Diameter 1.813
Material (Body) Polyurethane
Material (Hubs) Steel, Zinc Plated
Max Speed (rpm) 3600 rpm
Max. Torque (in-lb) 12 in-lb
Overall Length 1.875 inch
Parallel Offset 0.125 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team