A 5Z 7-10606

0.188" Bore,1.03125" Overall Length Polyurethane "K" Coupling
Qty Range Price/Unit Ships Within
1 - 9 $18.70 4 wks
10 - 24 $16.2 4 wks
25 - 49 $15.01 4 wks
50 - 99 $14.15 4 wks
100+ Request for Quote
$18.70

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 10 Degree
Bore Size 0.188 Inch
Major Diameter 1.031
Material (Body) Polyurethane
Material (Hubs) Steel, Zinc Plated
Max Speed (rpm) 3600 rpm
Max. Torque (in-lb) 3 in-lb
Overall Length 1.1875 inch
Parallel Offset 0.094 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team