A 5Z 3-09012

Order With Part Number: A 5Z 3-09012
Qty Range Price/Unit Ships Within
1 - 4 $28.80 5 wks
5 - 24 $27.09 5 wks
25 - 99 $25.04 5 wks
100 - 249 $23.48 5 wks
250+ Request for Quote
$28.80

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Bores (side 1 / side 2) 0.375 / 0.375
Disk Part# A 5R 3-090
Hub Part# (Side 2) A 5D 3-09012
Hub Part# (Side1) A 5D 3-09012
Max. Torque (in-lb) 144 in-lb
Outside Dia. 2.109
Overall Length 2.125 inch
Parrallel Offset 0.015 Inch
Windup @ Torque (°) 3.2 Degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team