A 5Z 3-07516

Order With Part Number: A 5Z 3-07516
Qty Range Price/Unit Ships Within
1 - 4 $20.59 5 wks
5 - 24 $19.19 5 wks
25 - 99 $17.52 5 wks
100 - 249 $16.33 5 wks
250+ Request for Quote
$20.59

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Bores (side 1 / side 2) 0.500 / 0.500
Disk Part# A 5R 3-075
Hub Part# (Side 2) A 5D 3-07516
Hub Part# (Side1) A 5D 3-07516
Max. Torque (in-lb) 90 in-lb
Outside Dia. 1.75
Overall Length 2.125 inch
Parrallel Offset 0.015 Inch
Windup @ Torque (°) 4.7 Degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team