A 5Z 3-07016
Order With Part Number: A 5Z 3-07016
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $24.13 | 4 wks |
5 - 249 | $15.32 | 4 wks |
250+ | Request for Quote |
$24.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1 Degree |
---|---|
Bores (side 1 / side 2) | 0.500 / 0.500 |
Disk Part# | A 5R 3-070 |
Hub Part# (Side 2) | A 5D 3-07016 |
Hub Part# (Side1) | A 5D 3-07016 |
Max. Torque (in-lb) | 43.2 in-lb |
Outside Dia. | 1.359 |
Overall Length | 2 Inch |
Parrallel Offset | 0.015 Inch |
Windup @ Torque (°) | 3.5 Degree |