A 5Z 3-05016

Order With Part Number: A 5Z 3-05016
Qty Range Price/Unit Ships Within
1 - 4 $11.10 5 wks
5 - 24 $10.21 5 wks
25 - 99 $9.2 5 wks
100 - 249 $8.44 5 wks
250+ Request for Quote
$11.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Bores (side 1 / side 2) 0.500 / 0.500
Disk Part# A 5R 3-050
Hub Part# (Side 2) A 5D 3-05016
Hub Part# (Side1) A 5D 3-05016
Max. Torque (in-lb) 26.3 in-lb
Outside Dia. 1.078
Overall Length 1.71875 inch
Parrallel Offset 0.015 Inch
Windup @ Torque (°) 4.5 Degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team