A 5Z 3-03510

Order With Part Number: A 5Z 3-03510
Qty Range Price/Unit Ships Within
1 - 4 $10.57 5 wks
5 - 24 $9.7 5 wks
25 - 99 $8.73 5 wks
100 - 249 $8 5 wks
250+ Request for Quote
$10.57

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Bores (side 1 / side 2) 0.313 / 0.313
Disk Part# A 5R 3-035
Hub Part# (Side 2) A 5D 3-03510
Hub Part# (Side1) A 5D 3-03510
Max. Torque (in-lb) 3.5 in-lb
Outside Dia. 0.625
Overall Length 0.8125 Inch
Parrallel Offset 0.015 Inch
Windup @ Torque (°) 5 Degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team