A 5Z 1-3112
PURCHASE WITH A 5Z 1-3112
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $65.24 | 9 wks |
5 - 24 | $54.53 | 9 wks |
25 - 99 | $45.18 | 9 wks |
100 - 249 | $38.48 | 9 wks |
250+ | Request for Quote |
$65.24
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 7.5 Degree |
---|---|
Bores (side 1 / side 2) | 0.375 / 0.375 |
Hub Part# (Side 2) | A 5D 1-3112 |
Hub Part# (Side1) | A 5D 1-3112 |
Max Speed (rpm) | 15500 rpm |
Nominal Torque (lb.in.) | 60 in-lb |
Outside Dia. (O.D.) | 1.4 |
Overall Length (L) | 2.375 |
Parrallel Offset | 0.04 Inch |
Sleeve Part# | A 5R 1-31 |