A 5Z 1-2114

PURCHASE WITH A 5Z 1-2114
Qty Range Price/Unit Ships Within
1 - 4 $44.41 9 wks
5 - 24 $36.99 9 wks
25 - 99 $30.4 9 wks
100 - 249 $25.36 9 wks
250+ Request for Quote
$44.41

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 7.5 Degree
Bores (side 1 / side 2) 0.438 / 0.438
Hub Part# (Side 2) A 5D 1-2114
Hub Part# (Side1) A 5D 1-2114
Max Speed (rpm) 11500 rpm
Nominal Torque (lb.in.) 30 in-lb
Outside Dia. (O.D.) 1.2
Overall Length (L) 2.25
Parrallel Offset 0.04 Inch
Sleeve Part# A 5R 1-21

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team