A 5Z 1-1816

PURCHASE WITH A 5Z 1-1816
Qty Range Price/Unit Ships Within
1 - 4 $35.17 9 wks
5 - 24 $29.15 9 wks
25 - 99 $23.85 9 wks
100 - 249 $19.82 9 wks
250+ Request for Quote
$35.17

Availability: 2 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 7.5 Degree
Bores (side 1 / side 2) 0.5 / 0.5
Hub Part# (Side 2) A 5D 1-1816
Hub Part# (Side1) A 5D 1-1816
Max Speed (rpm) 16800 rpm
Nominal Torque (lb.in.) 16 in-lb
Outside Dia. (O.D.) 1.2
Overall Length (L) 1.5
Parrallel Offset 0.016 Inch
Sleeve Part# A 5R 1-18

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team