A 5Z 1-1110

PURCHASE WITH A 5Z 1-1110
Qty Range Price/Unit Ships Within
1 - 4 $27.88 9 wks
5 - 24 $22.78 9 wks
25 - 99 $18.51 9 wks
100 - 249 $15.33 9 wks
250+ Request for Quote
$27.88

Availability: 12 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 7.5 Degree
Bores (side 1 / side 2) 0.3125 / 0.3125
Hub Part# (Side 2) A 5D 1-1110
Hub Part# (Side1) A 5D 1-1110
Max Speed (rpm) 25000 rpm
Nominal Torque (lb.in.) 4 in-lb
Outside Dia. (O.D.) 0.8
Overall Length (L) 1
Parrallel Offset 0.016 Inch
Sleeve Part# A 5R 1-11

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team