A 5Z 1-1106
PURCHASE WITH A 5Z 1-1106
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $29.27 | 12 wks |
| 5 - 24 | $23.92 | 12 wks |
| 25 - 99 | $19.44 | 12 wks |
| 100 - 249 | $16.1 | 12 wks |
| 250+ | Request for Quote |
$29.27
Availability: 48 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Offset (°) | 7.5 Degree |
|---|---|
| Bores (side 1 / side 2) | 0.188 / 0.188 |
| Hub Part# (Side 2) | A 5D 1-1106 |
| Hub Part# (Side1) | A 5D 1-1106 |
| Max Speed (rpm) | 25000 rpm |
| Nominal Torque (lb.in.) | 4 in-lb |
| Outside Dia. (O.D.) | 0.8 |
| Overall Length (L) | 1 |
| Parrallel Offset | 0.016 Inch |
| Sleeve Part# | A 5R 1-11 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities