A 5Y 8-DU206
303 Stainless Steel, Single Joint, 1.375in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $37.51 | 4 wks |
10 - 24 | $33.6 | 4 wks |
25 - 49 | $31.77 | 4 wks |
50 - 99 | $30.28 | 4 wks |
100+ | Request for Quote |
$37.51
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.393 Inch |
---|---|
Bore Size | 0.1875 Inch |
Joint Type | Single Joint |
Max Oper. Angle (Degree) | 30° |
Max. Inline Speed (rpm) | 1750 rpm |
Max. Inline Torque (lb-in) | Not Rated lb-in |
Outside Diameter | 0.5 Inch |
Overall Length | 1.375 Inch |