A 5Y 8-DM12

303 Stainless Steel, Single Joint, 2.8in Overall Length Universal Joint
Qty Range Price/Unit Ships Within
1 - 9 $42.39 4 wks
10 - 24 $36.66 4 wks
25 - 49 $34.17 4 wks
50 - 99 $32.17 4 wks
100+ Request for Quote
$42.39

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0 Inch
Bore Size Solid Inch
Joint Type Single Joint
Material 303 Stainless Steel
Max Oper. Angle (Degree) 25°
Max. Inline Speed (rpm) 1750 rpm
Max. Inline Torque (lb-in) 694 lb-in
Outside Diameter 0.984 Inch
Overall Length 2.8 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team