A 5Y 8-DM1014
303 Stainless Steel, Single Joint, 2.8in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $71.04 | 8 wks |
10 - 24 | $55.61 | 8 wks |
25 - 49 | $49.6 | 8 wks |
50 - 99 | $44.82 | 8 wks |
100+ | Request for Quote |
$71.04
Availability: 52 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.859 Inch |
---|---|
Bore Size | 0.4375 Inch |
Joint Type | Single Joint |
Max Oper. Angle (Degree) | 25° |
Max. Inline Speed (rpm) | 1750 rpm |
Max. Inline Torque (lb-in) | 694 lb-in |
Outside Diameter | 0.781 Inch |
Overall Length | 2.8 Inch |