A 5Y 8-DM10
303 Stainless Steel, Single Joint, 2.2in Overall Length Universal Joint
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $43.08 | 8 wks |
| 10 - 24 | $37.24 | 8 wks |
| 25 - 49 | $34.71 | 8 wks |
| 50 - 99 | $32.68 | 8 wks |
| 100+ | Request for Quote |
$43.08
Availability: 1 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Depth | 0 Inch |
|---|---|
| Bore Size | Solid Inch |
| Joint Type | Single Joint |
| Max Oper. Angle (Degree) | 25° |
| Max. Inline Speed (rpm) | 1750 rpm |
| Max. Inline Torque (lb-in) | 434 lb-in |
| Outside Diameter | 0.781 Inch |
| Overall Length | 2.2 Inch |
| Substitute Part | A 5Y 8MDM10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities