A 5Y 8-DM0810
303 Stainless Steel, Single Joint, 1.96in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $59.76 | 8 wks |
10 - 24 | $46.61 | 8 wks |
25 - 49 | $41.44 | 8 wks |
50 - 99 | $37.41 | 8 wks |
100+ | Request for Quote |
$59.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.656 Inch |
---|---|
Bore Size | 0.3125 Inch |
Joint Type | Single Joint |
Max Oper. Angle (Degree) | 25° |
Max. Inline Speed (rpm) | 1750 rpm |
Max. Inline Torque (lb-in) | 217 lb-in |
Outside Diameter | 0.625 Inch |
Overall Length | 1.96 Inch |