A 5Y 8-DM08
303 Stainless Steel, Single Joint, 1.96in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $64.82 | 8 wks |
10 - 24 | $61.99 | 8 wks |
25 - 49 | $59.15 | 8 wks |
50 - 99 | $58.1 | 8 wks |
100+ | Request for Quote |
$64.82
Availability: 48 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0 Inch |
---|---|
Bore Size | Solid Inch |
Joint Type | Single Joint |
Max Oper. Angle (Degree) | 25° |
Max. Inline Speed (rpm) | 1750 rpm |
Max. Inline Torque (lb-in) | 217 lb-in |
Outside Diameter | 0.625 Inch |
Overall Length | 1.96 Inch |
Substitute Part | A 5Y 8MDM08 |