A 5Y 8-DM06
303 Stainless Steel, Single Joint, 1.58in Overall Length Universal Joint
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $31.84 | 8 wks |
| 10 - 24 | $27.32 | 8 wks |
| 25 - 49 | $25.31 | 8 wks |
| 50 - 99 | $23.77 | 8 wks |
| 100+ | Request for Quote |
$31.84
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Depth | 0 Inch |
|---|---|
| Bore Size | Solid Inch |
| Joint Type | Single Joint |
| Max Oper. Angle (Degree) | 25° |
| Max. Inline Speed (rpm) | 1750 rpm |
| Max. Inline Torque (lb-in) | 113 lb-in |
| Outside Diameter | 0.5 Inch |
| Overall Length | 1.58 Inch |
| Substitute Part | A 5Y 8MDM06 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities