A 5X 8MSE2010
10mm Bore,207mm / 280mm Close / Open spined telescoping universal joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $266.67 | 4 wks |
10 - 24 | $255.32 | 4 wks |
25 - 49 | $244.9 | 6 wks |
50 - 99 | $230.77 | 6 wks |
100+ | Request for Quote |
$266.67
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 28 |
---|---|
Bore Size (d) | 10 mm |
Length (Close / Open) (L) | 207 / 280 mm |
Material (Spline / Joint) | 416 / 304 ST. ST. |
Max. Inline Torque (N•m) | 27 N•m |
Max. Working Angle (Degree) | 60 Degree |
Outside Dia. (D) | 20 |