A 5X 8MSE1608

8mm Bore,176mm / 233mm Close / Open spined telescoping universal joint
Qty Range Price/Unit Ships Within
1 - 9 $240.00 4 wks
10 - 24 $229.79 4 wks
25 - 49 $220.41 6 wks
50 - 99 $207.69 6 wks
100+ Request for Quote
$240.00

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 25
Bore Size (d) 8 mm
Length (Close / Open) (L) 176 / 233 mm
Material (Spline / Joint) 416 / 304 ST. ST.
Max. Working Angle (Degree) 60 Degree
Outside Dia. (D) 16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team