A 5X 8MSE1306

6mm Bore,137mm / 178mm Close / Open spined telescoping universal joint
Qty Range Price/Unit Ships Within
1 - 9 $166.67 4 wks
10 - 24 $159.57 4 wks
25 - 49 $153.06 6 wks
50 - 99 $144.23 6 wks
100+ Request for Quote
$166.67

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 20
Bore Size (d) 6 mm
Length (Close / Open) (L) 137 / 178 mm
Material (Spline / Joint) 416 / 304 ST. ST.
Max. Inline Torque (N•m) 4.5 N•m
Max. Working Angle (Degree) 60 Degree
Outside Dia. (D) 12.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team