A 5X 8-SE3216
0.5" Bore,10.1" when closed & 13.35" when open, Splined Telescoping Universal joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $288.89 | 4 wks |
10 - 24 | $276.6 | 4 wks |
25 - 49 | $265.31 | 6 wks |
50 - 99 | $250 | 6 wks |
100+ | Request for Quote |
$288.89
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 1.4 |
---|---|
Bore Size | 0.5 Inch |
Length (close/open) | 10.1 / 13.35 |
Material (Spline / Joint) | 416 / 304 Stainless |
Max. Inline Torque (lb-in) | 600 lb-in |
Max. Working Angle (Degree) | 60 Degree |
Outside Dia. | 1 |