A 5X 8-SE2514

0.4375" Bore, 8.15" when closed & 11.025" when open, Splined Telescoping Universal joint
Qty Range Price/Unit Ships Within
1 - 9 $266.67 4 wks
10 - 24 $255.32 4 wks
25 - 49 $244.9 6 wks
50 - 99 $230.77 6 wks
100+ Request for Quote
$266.67

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 1.1
Bore Size 0.4375 Inch
Length (close/open) 8.15 / 11.025
Material (Spline / Joint) 416 / 304 Stainless
Max. Inline Torque (lb-in) 240 lb-in
Max. Working Angle (Degree) 60 Degree
Outside Dia. 0.781

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team