A 5X 8-SE2012
0.375" Bore, 6.92" when closed and 9.17" Open, Splined Telescoping Universal joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $240.00 | 4 wks |
10 - 24 | $229.79 | 4 wks |
25 - 49 | $220.41 | 6 wks |
50 - 99 | $207.69 | 6 wks |
100+ | Request for Quote |
$240.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.98 |
---|---|
Bore Size | 0.375 Inch |
Length (close/open) | 6.92 / 9.17 |
Material (Spline / Joint) | 416 / 304 Stainless |
Max. Inline Torque (lb-in) | 95 lb-in |
Max. Working Angle (Degree) | 60 Degree |
Outside Dia. | 0.625 |