A 5X 8-SE1608

0.25" Bore, 5.41" when closed & 7.035" when open, Splined Telescoping Universal joint
Qty Range Price/Unit Ships Within
1 - 9 $166.67 4 wks
10 - 24 $159.57 4 wks
25 - 49 $153.06 6 wks
50 - 99 $144.23 6 wks
100+ Request for Quote
$166.67

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.79
Bore Size 0.25 Inch
Length (close/open) 5.41 / 7.035
Material (Spline / Joint) 416 / 304 Stainless
Max. Inline Torque (lb-in) 40 lb-in
Max. Working Angle (Degree) 60 Degree
Outside Dia. 0.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team