A 5T23M2508
Any Two hubs & a insert of (A 5T23M-Series & A 5R23M25) can be combined to form a coupling with the same or different bores on opposite sides
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.31 | 4 wks |
10 - 49 | $15.67 | 4 wks |
50 - 199 | $15.35 | 4 wks |
200 - 499 | $14.14 | 6 wks |
500+ | Request for Quote |
$17.31
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Coupling Series | A 5Z23M-Series |
Length Of Coupling | 39.7 mm |
Material | Aluminum & Acetal |
Outside Diameter | 27.4 mm |
Torque Capacity (N•m) | 2.03 N.m. |