A 5T23-3210

Any Two hubs & a insert of (A 5T23--Series & A 5R23-32) can be combined to form a coupling with the same or different bores on opposite sides
Qty Range Price/Unit Ships Within
1 - 9 $17.31 4 wks
10 - 49 $15.67 4 wks
50 - 199 $15.35 4 wks
200 - 499 $14.14 6 wks
500+ Request for Quote
$17.31

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.3125 Inch
Coupling Series A 5T23--Series
Length Of Coupling 1.563 Inch
Material Aluminum & Acetal
Outside Diameter 1.078 Inch
Torque Capacity (lb.in.) 18 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team