A 5T21M1305

Any Two hubs & a insert of (A 5T21M-Series & A 5R21M13) can be combined to form a coupling with the same or different bores on opposite sides
Qty Range Price/Unit Ships Within
1 - 9 $5.04 4 wks
10 - 49 $4.4 4 wks
50 - 199 $4.01 4 wks
200 - 499 $3.57 4 wks
500+ Request for Quote
$5.04

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 5 mm
Coupling Series A 5Z21M-Series
Length Of Coupling 23.8 mm
Material Aluminum & Acetal
Outside Diameter 14.7 mm
Torque Capacity (N•m) 0.07 N.m.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team