A 5T21-1608

Any Two hubs & a insert of (A 5T21--Series & A 5R21-16) can be combined to form a coupling with the same or different bores on opposite sides
Qty Range Price/Unit Ships Within
1 - 9 $5.04 4 wks
10 - 49 $4.4 4 wks
50 - 199 $4.01 4 wks
200 - 499 $3.57 4 wks
500+ Request for Quote
$5.04

Availability: 93 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.25 Inch
Coupling Series A 5T21--Series
Length Of Coupling 0.938 Inch
Material Aluminum & Acetal
Outside Diameter 0.578 Inch
Torque Capacity (lb.in.) 0.6 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team