A 5T 8-SE406

Molded slide telescoping universal joint - 3.750" closed & 4.500" when Open.
Qty Range Price/Unit Ships Within
1 - 9 $15.61 4 wks
10 - 24 $13.79 4 wks
25 - 49 $12.89 4 wks
50 - 99 $12.23 4 wks
100+ Request for Quote
$15.61

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Displacement (°) 90 Degree
Bore Depth 0.42
Bore (size / configuration) 0.1875 / No Insert
Length (close/open) 3.750"/ 4.500"
Material (Body / Spider) Acetal / Plated Brass
Material (Slide / Insert) Acetal / Plated Brass
Outside Dia. 0.5
Torque (Closed / Open) 14 / 10 (in.lb.)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team