A 5T 8-SE306

Molded slide telescoping universal joint - 4.047" closed & 4.797" when Open.
Qty Range Price/Unit Ships Within
1 - 9 $14.56 4 wks
10 - 24 $12.85 4 wks
25 - 49 $12.01 4 wks
50 - 99 $11.4 4 wks
100+ Request for Quote
$14.56

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Displacement (°) 90 Degree
Bore Depth 0.34
Bore (size / configuration) 0.1875 / No Insert
Length (close/open) 4.047"/ 4.797"
Material (Body / Spider) Acetal / Plated Brass
Material (Slide / Insert) Acetal / Plated Brass
Outside Dia. 0.375
Torque (Closed / Open) 8 / 5 (in.lb.)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team