A 5T 8-DD406
2.016 " Long double joint Molded Acetal universal joint with nickel plated brass spider and insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $29.38 | 5 wks |
5 - 9 | $28.18 | 5 wks |
10 - 24 | $26.56 | 5 wks |
25 - 49 | $25.11 | 5 wks |
50+ | Request for Quote |
$29.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement / Joint Type | 90° / double joint |
---|---|
Bore Depth | 0.42 |
Bore (size / configuration) | 0.1875 / No Insert |
Material (Body) | Molded Acetal |
Material (Spider / Insert) | Brass, Nickel Plated |
Max. Torque (in-lb) | 12 in-lb |
Outside Dia. | 0.5 |
Overall Length | 2.016 |