A 5R28M32
Assemble with any A 5D28-32.. series Hubs, A complete coupling require two hubs and a spider.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $5.16 | 6 wks |
| 25 - 49 | $5.04 | 6 wks |
| 50 - 99 | $4.94 | 6 wks |
| 100+ | $4.68 | 6 wks |
$5.16
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Coupling Series | A 5Z28M32 Series |
|---|---|
| Length - Coupling Ass´y | 48 |
| Max Oper. Temp. (° Celcius) | 60 ° Celcius |
| Outside Diameter | 32 |
| Spider Material | Polyurethane |
| Substitute Part | A 5R28-32 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities