A 5R28M20
Assemble with any A 5D28-20... series Hubs, A complete coupling require two hubs and a spider.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $3.70 | 3 wks |
5+ | $1.78 | 3 wks |
$3.70
Availability: 439 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Coupling Series | A 5Z28M18 Series |
---|---|
Length - Coupling Ass´y | 34 |
Max Oper. Temp. (° Celcius) | 60 ° Celcius |
Outside Diameter | 20 |
Spider Material | Polyurethane |
Substitute Part | A 5R28-20 |