A 5R28-32
Assemble with any A 5D28-32.. series Hubs, A complete coupling require two hubs and a Spline.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $5.31 | 3 wks |
5+ | $3.38 | 3 wks |
$5.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Coupling Series | A 5Z28-32 Series |
---|---|
Length - Coupling Ass´y | 2.375 |
Max Oper. Temp. | 140 |
Outside Diameter | 1.890625 |
Spider Material | Polyurethane |
Substitute Part | A 5R28M32 |