A 5R28-16
Assemble with any A 5D28-16.. series Hubs, A complete coupling require two hubs and a Spline.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $3.98 | 3 wks |
| 25 - 49 | $3.62 | 3 wks |
| 50 - 99 | $3.43 | 3 wks |
| 100+ | $3.31 | 3 wks |
$3.98
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Coupling Series | A 5Z28-11 Series |
|---|---|
| Length - Coupling Ass´y | 1.0625 |
| Max Oper. Temp. | 140 |
| Outside Diameter | 0.625 |
| Spider Material | Polyurethane |
| Substitute Part | A 5R28M16 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities