A 5R27M4092
40mm Outer Dia.Black color Spider, Molded from NBR Rubber, Suitable for any 40mm Size code Hub.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $7.09 | 8 wks |
| 5 - 24 | $6.52 | 8 wks |
| 25 - 49 | $5.66 | 8 wks |
| 50 - 99 | $5.25 | 8 wks |
| 100+ | Request for Quote |
$7.09
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Color | Black |
|---|---|
| Durometer | 92 |
| Matching Hub | Any 40mm diameter |
| Material | NBR Rubber |
| Size Code | 40 mm |
| Torque Rating (N•m) | 10 N.M |
| Substitute Part | A 5R27-4092 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities