A 5R27M2092

20mm Outer Dia.Black color Spider, Molded from NBR Rubber, Suitable for any 20mm Size code Hub.
Qty Range Price/Unit Ships Within
1 - 4 $4.10 4 wks
5 - 24 $3.73 4 wks
25 - 49 $3.17 4 wks
50 - 99 $2.93 4 wks
100+ Request for Quote
$4.10

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Color Black
Durometer 92
Matching Hub Any 20mm diameter
Material NBR Rubber
Size Code 20 mm
Torque Rating (N•m) 3 N.M
Substitute Part A 5R27-2092

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team