A 5R27-4092
Spider, (Can be Used With Any A 5A27-40.. Hub) 1.578 O.D., 92 Durometer, Black (Complete Assembly Requires Two Hubs and a Spider)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $6.75 | 11 wks |
5 - 24 | $6.12 | 11 wks |
25 - 49 | $5.31 | 11 wks |
50 - 99 | $4.93 | 11 wks |
100+ | Request for Quote |
$6.75
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Color | Black |
---|---|
Durometer | 92 |
Matching Hub | Any 1.578" O.D. |
Material | NBR Rubber |
Outside Dia. | 1.578 |
Parallel Offset | 0.004 |
Size Code | 40 |
Temperature | -22° F to 194° F |
Torque Rating | 88 |
Substitute Part | A 5R27M4092 |