A 5R27-2092

Spider, (Can be Used With Any A 5A27-20.. Hub) 0.781 O.D., 92 Durometer, Black (Complete Assembly Requires Two Hubs and a Spider)
Qty Range Price/Unit Ships Within
1 - 4 $4.10 5 wks
5 - 24 $3.67 5 wks
25 - 49 $3.13 5 wks
50 - 99 $2.89 5 wks
100+ Request for Quote
$4.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Color Black
Durometer 92
Matching Hub Any 0.781" O.D.
Material NBR Rubber
Outside Dia. 0.781
Parallel Offset 0.005
Size Code 20
Temperature -58° F to 175° F
Torque Rating 26
Substitute Part A 5R27M2092

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team