A 5R23-32S

Cut to length & Assemble with any A 5T23-32.. series Hubs, A complete coupling require two hubs and a Sleeve.
Qty Range Price/Unit Ships Within
1 - 4 $21.52 4 wks
5 - 9 $18.47 4 wks
10 - 49 $6.37 4 wks
50+ $4.76 4 wks
$21.52

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Coupling Series A 5Z24-32 Series
Max Oper. Temp. (°F) 140 °F
Outside Diameter 1 Inch
Sleeve Length 12 Inch
Sleeve Material Polyurethane
Substitute Part A 5R23M25S

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team