A 5R23-32
Assemble with any A 5R23-32.. series Hubs, A complete coupling require two hubs and a spider.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $8.96 | 4 wks |
5 - 24 | $7.77 | 4 wks |
25 - 99 | $6.84 | 4 wks |
100 - 249 | $5.94 | 4 wks |
250+ | Request for Quote |
$8.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Coupling Series | A 5Z24-32 Series |
---|---|
Length - Coupling Ass´y | 1.563 |
Max Oper. Temp. | 140 |
Outside Diameter | 1.078 |
Sleeve Length | 0.688 |
Sleeve Material | Polyurethane |
Substitute Part | A 5R23M25 |