A 5R21-16
Assemble with any A 5R21-16.. series Hubs, A complete coupling require two hubs and a spider.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $2.90 | 8 wks |
5 - 24 | $2.49 | 8 wks |
25 - 99 | $2.18 | 8 wks |
100 - 249 | $1.87 | 8 wks |
250+ | Request for Quote |
$2.90
Availability: 83 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Coupling Series | A 5Z21-16 Series |
---|---|
Length - Coupling Ass´y | 0.938 |
Max Oper. Temp. | 140 |
Outside Diameter | 0.578 |
Sleeve Length | 0.438 |
Sleeve Material | Polyethylene |